GF-ETM-SS-402-IM
Glass fiber optics type diffuse reflective
Series | GF |
Operating principle | Diffuse reflection principle |
Area of application | General applications |
Special version | Heat resistant |
Opening angle | 65 ° |
Light beam exit | Front |
Fiber core | Mixed fiber configuration Multiple fiber core |
Fiber core material | Glass |
aktiver Faserdurchmesser | 0.5 mm |
Connection, amplifier side | Ø 2.2 mm |
Design | Cylindrical |
Outer diameter | 4 mm |
Net weight | 30 g |
Head material | Stainless steel |
Type | Glass fiber optics (GF) |
Fiber length | 200 mm |
Fiber sheathing material | Stainless steel |
Fastening of the probe | M4 |
Smallest bending radius (static) | R40 |
Smallest bending radius (moving) | R40 |
Sleeve length at optical outlet | 15 mm |
Metric thread on fiber optic sleeve | Yes |
Laying | standard |
Damping at λ = 900nm | 700 dB/km |
Ambient temperature, operation | -30 ... 300 °C |
Customs tariff number | 90011090 |
ECLASS 5.1.4 | 27270905 |
ECLASS 8.0 | 27270905 |
ECLASS 9.0 | 27270905 |
ECLASS 10.0 | 27270905 |
ECLASS 11.0 | 27273606 |
ECLASS 12.0 | 27273606 |
ECLASS 13.0 | 27273606 |
ECLASS 14.0 | 27273606 |
ECLASS 15.0 | 27273606 |
ETIM 5.0 | EC002651 |
ETIM 6.0 | EC002651 |
ETIM 7.0 | EC002651 |
ETIM 8.0 | EC002651 |
ETIM 9.0 | EC002651 |
ETIM 10.0 | EC002651 |