FRK 92/4-300 L

Diffuse sensor with background suppression

Part no.: 50019283

Icon Icon
Results list: 2 products found
FRKR 92/4-300 L
Diffuse sensor with background suppression
Part no.: 50080328
  • Series: 92
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0.005 ... 0.3 m
  • Design: Cubic
Part no.: 50080328
HT25CI/4P-M12
Diffuse sensor with background suppression
Part no.: 50134231
  • Series: 25C
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0 ... 1.3 m
  • Design: Cubic
Part no.: 50134231
Series 92
Operating principle Diffuse reflection principle with background suppression
Operating range Guaranteed operating range
Operating range, white 90% 0.005 ... 0.3 m
Operating range, gray 18% 0.015 ... 0.28 m
Operating range, black 6% 0.02 ... 0.26 m
Operating range limit, white 90% 0.005 ... 0.44 m
Operating range limit, gray 18% 0.015 ... 0.39 m
Operating range limit, black 6% 0.02 ... 0.36 m
Operating range limit Typical operating range
Light source LED, Infrared
Wavelength 880 nm
LED group 1
Type of light spot geometry Round
Supply voltage UB 10 ... 30 V, DC
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, PNP
Switching principle Light/dark switchable
Switching frequency 500 Hz
Response time 1 ms
Readiness delay 100 ms
Type of connection Connector
Thread size M12
Material Metal
No. of pins 4 -pin
Dimension (W x H x L) 20 mm x 80 mm x 42.2 mm
Housing material Metal
Metal housing Diecast zinc
Lens cover material Glass
Net weight 140 g
Ambient temperature, operation -20 ... 60 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 67
Protection class II
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270904
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ECLASS 10.0 27270904
ECLASS 11.0 27270904
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ECLASS 15.0 27270903
ETIM 5.0 EC002719
ETIM 6.0 EC002719
ETIM 7.0 EC002719
ETIM 8.0 EC002719
ETIM 9.0 EC002719
ETIM 10.0 EC002719
3D-CAD model - zip
EPLAN macro - edz
Data sheet - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf