ET5.3/2-M8.3
Energetic diffuse sensor
Series | 5 |
Operating principle | Diffuse reflection principle |
Operating range | Guaranteed operating range |
Operating range, white 90% | 0.001 ... 0.7 m |
Operating range, gray 50% | 0.001 ... 0.59 m |
Operating range, gray 18% | 0.003 ... 0.39 m |
Operating range, black 6% | 0.005 ... 0.28 m |
Operating range limit, white 90% | 0 ... 1 m |
Operating range limit, gray 50% | 0.001 ... 0.85 m |
Operating range limit, gray 18% | 0.003 ... 0.55 m |
Operating range limit, black 6% | 0.002 ... 0.4 m |
Operating range limit | Typical operating range |
Light source | LED, Red |
Wavelength | 620 nm |
LED group | Exempt group (in acc. with EN 62471) |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC, Incl. residual ripple |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 20 mA |
Number of digital switching outputs | 1 Piece(s) |
Switching element | Transistor, NPN |
Switching principle | Light switching |
Switching frequency | 500 Hz |
Response time | 1 ms |
Readiness delay | 300 ms |
Function | Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M8 |
Type | Male |
Material | Plastic |
No. of pins | 3 -pin |
Dimension (W x H x L) | 14 mm x 32.5 mm x 20.2 mm |
Housing material | Plastic |
Plastic housing | ABS |
Lens cover material | Plastic |
Net weight | 20 g |
Housing color | Black Red |
Type of display | LED |
Operational controls | Teach button |
Ambient temperature, operation | -40 ... 60 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 10.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 13.0 | 27270903 |
ECLASS 14.0 | 27270903 |
ECLASS 15.0 | 27270903 |
ETIM 5.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 9.0 | EC001821 |
ETIM 10.0 | EC001821 |