ESB200-8TR-M12p
E-Stop button
Series | ESB200 |
Type | E‑Stop command device, EN ISO 13850, EN 60947-5-5 |
Functions | Position-dependent E-Stop command input Protected screw fitting Reset function (via rotary knob or key) |
SIL | Up to 3, IEC 61508 |
Performance Level (PL) | Up to and including e, EN ISO 13849-1 |
Mission time | 20 years, EN ISO 13849-1 |
Category | Up to incl. 4 (depending on wiring), EN ISO 13849 |
B10d | 600,000 number of cycles |
Life expectancy contact | 20,000,000 switching cycles |
Protective circuit | Short circuit protected |
Usage category at DC 13 | Ue 24 V, Ie 2 A, EN 60947-5-1 |
Usage category at AC 15 | Ue 24 V, Ie 2 A, EN 60947-5-1 |
Contact allocation | 2NC |
Contact opening | Force-fit |
Short circuit protected | 500 V, 2 A, type gG/gL, IEC 60269-1 |
Rated insulation voltage | 30 V AC, 36 V DC |
Conventional thermal current, max. | 2 A |
Number of connections | 1 Piece(s) |
Function | Contact connection |
Type of connection | Connector |
Dimension (W x H x L) | 80 mm x 102.3 mm x 72 mm |
Housing material | Plastic |
Plastic housing | Glass fiber reinforced (PPS), self-extinguishing |
Electrical contact material | Silver alloy |
Net weight | 248 g |
Housing color | Black Yellow, RAL 1023 |
Type of fastening | Through-hole mounting Wall mounting |
Type of cable entry | M12 |
Installation position | Arbitrary |
Switch type | E-Stop command device, EN ISO 13850 |
Switching principle | Slow-action contact |
Mechanical life time | 300,000 actuation cycles, IEC 60947-5-1 |
Actuation frequency, max. | 3,600 per hour, IEC 60947-5-1 |
Type of actuation | E-Stop button, red |
Button actuation force | 25 N |
Sensor material | Plastic |
Ambient temperature, operation | -25 ... 80 °C |
Degree of contamination | 3, EN 60947-1 |
Degree of protection | IP 67 IP 69K |
Approvals | c UL US |
Customs tariff number | 85369095 |
ECLASS 5.1.4 | 27270690 |
ECLASS 8.0 | 27371244 |
ECLASS 9.0 | 27371244 |
ECLASS 10.0 | 27371244 |
ECLASS 11.0 | 27371244 |
ECLASS 12.0 | 27371244 |
ECLASS 13.0 | 27371244 |
ECLASS 14.0 | 27371244 |
ECLASS 15.0 | 27371244 |
ETIM 5.0 | EC002034 |
ETIM 6.0 | EC002034 |
ETIM 7.0 | EC002034 |
ETIM 8.0 | EC002034 |
ETIM 9.0 | EC002034 |
ETIM 10.0 | EC002034 |