E4-MW1
Tower light element
Series | E4 |
Type of connection | Terminal |
Type of terminal | Push-in technology |
Design | Cylindrical |
Dimension (Ø x L) | 40 mm x 56 mm |
Housing material | Plastic |
Net weight | 81 g |
Housing color | Black |
Design of mounting device | Bracket mounting |
Type of fastening, at system | Screw type / vertical |
Lens modules | Max. 5 pieces |
Module holder | One side |
Number of end caps | 1 Piece(s) |
Ambient temperature, operation | -30 ... 60 °C |
Degree of protection | IP 66 |
Customs tariff number | 85318070 |
ECLASS 5.1.4 | 27371235 |
ECLASS 8.0 | 27371235 |
ECLASS 9.0 | 27371232 |
ECLASS 10.0 | 27371235 |
ECLASS 11.0 | 27371235 |
ECLASS 12.0 | 27371235 |
ECLASS 13.0 | 27371235 |
ECLASS 14.0 | 27371235 |
ECLASS 15.0 | 27371235 |
ETIM 5.0 | EC001154 |
ETIM 6.0 | EC001154 |
ETIM 7.0 | EC001154 |
ETIM 8.0 | EC001154 |
ETIM 9.0 | EC001154 |
ETIM 10.0 | EC001154 |