DRT35C.3/4T
Dynamic reference diffuse sensor
Series | 35C |
Operating principle | Reference teach on background |
Special version | Teach input |
Operating range | 0.05 ... 0.15 m |
Operating range | Max. distance to reference surface |
Adjustment range | 50 ... 150 mm |
Light source | LED, Red |
Wavelength | 640 nm |
LED group | Exempt group (in acc. with EN 62471) |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 12 ... 30 V, DC, Incl. residual ripple |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 40 mA |
Number of teach inputs | 1 Piece(s) |
Function | Keyboard lockout Setting the teach levels |
Number of digital switching outputs | 1 Piece(s) |
Switching element | Transistor, PNP |
Switching principle | Light switching |
Switching frequency | 750 Hz, (Teach level 1: 500 Hz) |
Response time | 0.66 ms |
Readiness delay | 300 ms |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Cable |
Cable length | 2,000 mm |
Sheathing material | PVC |
Cable color | Black |
Number of conductors | 4 -wire |
Wire cross section | 0.2 mm² |
Dimension (W x H x L) | 18.8 mm x 55.3 mm x 32.4 mm |
Housing material | Stainless steel |
Material of operational control | Plastic (POM Hostaform C9021, copolyester Tritan TX1001), non-diffusive |
Housing roughness | Ra ≤ 0,8, Typical value for the stainless steel housing |
Stainless steel housing | AISI 316L, DIN X2CrNiMo17132, W.No1.4404 |
Lens cover material | Plastic (PMMA+) with scratch-resistant Indium protective coating |
Net weight | 120 g |
Housing color | Silver |
Type of fastening | Through-hole mounting Via optional mounting device |
Compatibility of materials | CleanProof+ ECOLAB Johnson Diversey |
Type of display | LED |
Operational controls | Teach button |
Function of the operational control | Teach-in on reference surface |
Ambient temperature, operation | -40 ... 70 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 IP 68 IP 69K |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 10.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 13.0 | 27270903 |
ECLASS 14.0 | 27270903 |
ECLASS 15.0 | 27270903 |
ETIM 5.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 9.0 | EC001821 |
ETIM 10.0 | EC001821 |