DRT35C.3/4T-200-M12

Dynamic reference diffuse sensor

Part no.: 50153568

Icon Icon Icon Icon Icon Icon Icon Icon
Series 35C
Operating principle Reference teach on background
Special version Teach input
Operating range 0.05 ... 0.15 m
Operating range Max. distance to reference surface
Adjustment range 50 ... 150 mm
Light source LED, Red
Wavelength 640 nm
LED group Exempt group (in acc. with EN 62471)
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 12 ... 30 V, DC, Incl. residual ripple
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 40 mA
Number of teach inputs 1 Piece(s)
Function Keyboard lockout
Setting the teach levels
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, PNP
Switching principle Light switching
Switching frequency 750 Hz, (Teach level 1: 500 Hz)
Response time 0.66 ms
Readiness delay 300 ms
Function Signal IN
Signal OUT
Voltage supply
Type of connection Cable with connector
Cable length 200 mm
Sheathing material PVC
Cable color Black
Wire cross section 0.2 mm²
Thread size M12
Type Male
Material Stainless steel
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 18.8 mm x 55.3 mm x 32.4 mm
Housing material Stainless steel
Material of operational control Plastic (POM Hostaform C9021, copolyester Tritan TX1001), non-diffusive
Housing roughness Ra ≤ 0,8, Typical value for the stainless steel housing
Stainless steel housing AISI 316L, DIN X2CrNiMo17132, W.No1.4404
Lens cover material Plastic (PMMA+) with scratch-resistant Indium protective coating
Net weight 120 g
Housing color Silver
Type of fastening Through-hole mounting
Via optional mounting device
Compatibility of materials CleanProof+
ECOLAB
Johnson Diversey
Type of display LED
Operational controls Teach button
Function of the operational control Teach-in on reference surface
Ambient temperature, operation -40 ... 70 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
IP 68
IP 69K
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270903
ECLASS 8.0 27270903
ECLASS 9.0 27270903
ECLASS 10.0 27270903
ECLASS 11.0 27270903
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ECLASS 15.0 27270903
ETIM 5.0 EC001821
ETIM 6.0 EC001821
ETIM 7.0 EC001821
ETIM 8.0 EC001821
ETIM 9.0 EC001821
ETIM 10.0 EC001821
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
Certificate - ECOLAB / Clean Proof + - pdf
Certificate - Diversey - pdf