DMU230-6000/LA-M12

Ultrasonic distance sensor

Part no.: 50149551

Icon Icon Icon
Series 200
Contains 2x M30 mounting nut
Special version Multiplex operation
Synchronous operation
MTTF 297 years
Ultrasonic frequency 80 kHz
Direction of beam Front
Opening angle 14 °
Measurement range 600 ... 6,000 mm
Resolution 1.0 mm
Resolution of analog output 2 mm
Repeatability 0.07 %
Reference value repeatability End value
Temperature drift 0.2 %/K
Linearity error 0.5 %
Protective circuit Short circuit protected
Supply voltage UB 18 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 45 mA
Switching hysteresis 20 mm
Number of analog outputs 1 Piece(s)
Number of digital switching outputs 1 Piece(s)
Load resistance 0 ... 400 Ω
Current 4 ... 20 mA
Type Current
Switching current, max. 100 mA
Switching voltage low: ≤ 2 V
Switching element Transistor, Push-pull
Switching principle IO-Link / light switching (PNP)/dark switching (NPN)
Switching frequency 2 Hz
Response time 250 ms
Readiness delay 300 ms
Type IO-Link
COM mode COM2
Profile Common Profile
Min. cycle time COM2 = 2.3 ms
Frame type 2.2
Specification V1.1
Device ID 3095
SIO-mode support No
Function Signal OUT
Teach input
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 4 -pin
Encoding A-coded
Design Cylindrical
Dimension (Ø x L) 45.5 mm x 78 mm
Thread size M30 x 1.5 mm
Housing material Metal
Metal housing Nickel-plated brass
Ultrasonic transducer material Piezoceramics (contains lead zirconium titanate (PZT))
Net weight 190 g
Housing color Silver
Type of display LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation -25 ... 70 °C
Ambient temperature, storage -25 ... 70 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27272803
ECLASS 8.0 27272803
ECLASS 9.0 27272803
ECLASS 10.0 27272803
ECLASS 11.0 27272803
ECLASS 12.0 27272803
ECLASS 13.0 27272803
ECLASS 14.0 27272803
ECLASS 15.0 27272803
ETIM 5.0 EC001849
ETIM 6.0 EC001849
ETIM 7.0 EC001849
ETIM 8.0 EC001849
ETIM 9.0 EC001849
ETIM 10.0 EC001849
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
IODD - V 1.1 - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
Software - IO-Link Function Block for TwinCAT 3.x - zip
Software - IO-Link Function Block for TIA V16 - zip
Operating instructions - Interface description - pdf
Data sheet - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf