DDLS 508 40.4
Optical data transmission
Series | DDLS 500 |
Special version | Not influenced by reflective surfaces Operation of parallel light axes |
Working range | 100 ... 40,000 mm |
Light source | Laser, Infrared |
Transmission frequency | F4 |
Opening angle | 1 ° |
Supply voltage UB | 18 ... 30 V, DC |
Number of digital switching inputs | 1 Piece(s) |
Number of digital switching outputs | 1 Piece(s) |
Type | PROFINET IRT, EtherNet TCP/IP, PROFINET, PROFIsafe over PROFINET |
Transmission protocol | CIPsafety EtherNET/IP PROFINET/PROFIsafe PROFINET IO / RT PROFINET IRT TCP/IP 100 Mbit |
Architecture | Transparent |
Address assignment | None |
Transmission speed | 100 Mbit/s |
Function | Process |
Switch functionality | None |
Transmission protocol | TCP/IP , UDP |
Function | Process |
Conformance class | B |
Switch functionality | None |
Transmission speed | 100 Mbit/s |
Number of connections | 2 Piece(s) |
Type of connection | Connector |
Designation on device | POWER |
Thread size | M12 |
Type | Male |
No. of pins | 5 -pin |
Encoding | A-coded |
Type of connection | Connector |
Designation on device | BUS |
Thread size | M12 |
Type | Female |
No. of pins | 4 -pin |
Encoding | D-coded |
Dimension (W x H x L) | 100 mm x 156 mm x 99.5 mm |
Housing material | Metal |
Net weight | 1,255 g |
Type of display | Bar graph LED |
Ambient temperature, operation | -5 ... 50 °C |
Ambient temperature, storage | -35 ... 70 °C |
Degree of protection | IP 65 |
Approvals | c UL US |
Test procedure for EMC in accordance with standard | EN 1000-6-4 EN 61000-6-2 |
Test procedure for noise in accordance with standard | EN 60068-2-64 |
Test procedure for oscillation in accordance with standard | EN 60068-2-6 |
Test procedure for shock in accordance with standard | EN 60068-2-27 |
Customs tariff number | 84718000 |
ECLASS 5.1.4 | 19039001 |
ECLASS 8.0 | 19179090 |
ECLASS 9.0 | 19179090 |
ECLASS 10.0 | 19170506 |
ECLASS 11.0 | 19170506 |
ECLASS 12.0 | 19170506 |
ECLASS 13.0 | 19170506 |
ECLASS 14.0 | 19170506 |
ECLASS 15.0 | 19170506 |
ETIM 5.0 | EC000515 |
ETIM 6.0 | EC000515 |
ETIM 7.0 | EC000515 |
ETIM 8.0 | EC000515 |
ETIM 9.0 | EC000515 |
ETIM 10.0 | EC000515 |