DDLS 200/120.1-10-H
Optical data transmission
Series | DDLS 200 |
Special version | Heating Not influenced by reflective surfaces Operation of parallel light axes |
Working range | 200 ... 120,000 mm |
Light source | LED, Infrared |
Transmission frequency | F1 |
Opening angle | 1 ° |
Supply voltage UB | 18 ... 30 V, DC |
Number of digital switching inputs | 1 Piece(s) |
Number of digital switching outputs | 1 Piece(s) |
Type | PROFIBUS DP, RS 485 |
Transmission speed | 0.0096 ... 1.5 Mbit/s |
Number of connections | 3 Piece(s) |
Type of connection | Terminal |
Cable gland | M16 |
No. of pins | 8 -pin |
Type of connection | Terminal |
Cable gland | M16 |
No. of pins | 6 -pin |
Dimension (W x H x L) | 89.25 mm x 196.5 mm x 111.8 mm |
Housing material | Metal |
Net weight | 1,245 g |
Type of display | Bar graph LED |
Ambient temperature, operation | -30 ... 50 °C |
Ambient temperature, storage | -30 ... 70 °C |
Degree of protection | IP 65 |
Approvals | c UL US |
Test procedure for EMC in accordance with standard | EN 61000-6-2:2005 EN 61000-6-4:2001 |
Test procedure for noise in accordance with standard | EN 60068-2-64 |
Test procedure for oscillation in accordance with standard | EN 60068-2-6 |
Test procedure for shock in accordance with standard | EN 60068-2-27 EN 60068-2-29 |
Customs tariff number | 84718000 |
ECLASS 5.1.4 | 19039001 |
ECLASS 8.0 | 19179090 |
ECLASS 9.0 | 19179090 |
ECLASS 10.0 | 19170506 |
ECLASS 11.0 | 19170506 |
ECLASS 12.0 | 19170506 |
ECLASS 13.0 | 19170506 |
ECLASS 14.0 | 19170506 |
ECLASS 15.0 | 19170506 |
ETIM 5.0 | EC000515 |
ETIM 6.0 | EC000515 |
ETIM 7.0 | EC000515 |
ETIM 8.0 | EC000515 |
ETIM 9.0 | EC000515 |
ETIM 10.0 | EC000515 |