DCR55M2/R2

Stationary 2D-code reader

Part no.: 50136772

Icon Icon Icon
Series DCR 55
Chip CMOS (Rolling Shutter)
Software functions Reading of 1D codes
Reading of 2D codes
Code types, readable 2/5 Hong Kong
2/5 Interleaved
2/5 NEC
2/5 Straight
Australian Post
Aztec
BC412
Canada Post
Codabar
Codablock F
Code 11
Code 32
Code 39
Code 49
Code 93
Code 128
Data Matrix Code
EAN/UPC
GS1 Databar
HanXin
Intelligent Mail
Japan Post
KIX Code
Korea Post
QR code
Reading distance 30 ... 425 mm
LED group Exempt group (in acc. with EN 62471:2008)
Camera resolution, horizontal 1,280 px
Camera resolution, vertical 960 px
Modulus size 0.127 ... 0.528 mm
Supply voltage UB 4.75 ... 5.25 V, DC
Current consumption, max. 425 mA
Number of digital switching inputs 1 Piece(s)
Function Reading gate
Number of digital switching outputs 1 Piece(s)
Voltage type DC
Switching element Transistor, NPN
Type RS 232
Function Process
Transmission speed 9,600 ... 115,200 Bd
Data format configurable
Number of connections 1 Piece(s)
Function Data interface
Signal IN
Signal OUT
Voltage supply
Type of connection Cable
Cable length 2,000 mm
Sheathing material PUR
Cable color Black
Number of conductors 7 -wire
Design Cubic
Dimension (W x H x L) 31.5 mm x 20 mm x 40.3 mm
Housing material Metal
Metal housing Diecast aluminum
Lens cover material Plastic
Net weight 89 g
Housing color Red
Silver
Type of fastening Mounting thread
Type of display LED
Type of configuration Software
Ambient temperature, operation 0 ... 50 °C
Ambient temperature, storage -20 ... 60 °C
Relative humidity (non-condensing) 10 ... 90 %
Degree of protection IP 54
Approvals FCC
RoHS
c UL US
Test procedure for EMC in accordance with standard EN 61326-1
Customs tariff number 84719000
ECLASS 5.1.4 27280103
ECLASS 8.0 27280103
ECLASS 9.0 27280103
ECLASS 10.0 27280103
ECLASS 11.0 27280103
ECLASS 12.0 27280103
ECLASS 13.0 27280103
ECLASS 14.0 27280103
ECLASS 15.0 27280103
ETIM 5.0 EC002550
ETIM 6.0 EC002999
ETIM 7.0 EC002999
ETIM 8.0 EC002999
ETIM 9.0 EC002999
ETIM 10.0 EC002999
3D-CAD model - zip
EPLAN macro - edz
Configuration software - Sensor Studio - zip
Configuration software - LeAnalysisCollectionSetup - zip
Package insert - pdf
Operating instructions - pdf
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf