DCR 258i FIX-F2-102-I3-G
Stationary 2D-code reader
Series | DCR 200i |
Chip | CMOS (Global Shutter) |
Software functions | Reading of 1D codes Reading of 2D codes |
Code types, readable | 2/5 Interleaved Aztec Codabar Code 32 Code 39 Code 93 Code 128 Data Matrix Code EAN 8/13 EAN 128 GS1 Databar GS1 Databar Omnidirectional GS1 Databar QR code GS1 Databar Stacked PDF417 Pharma Code QR code UPC |
Reading distance | 70 ... 360 mm |
Light source | LED, Infrared |
Transmitted-signal shape | Pulsed |
Camera resolution, horizontal | 1,280 px |
Camera resolution, vertical | 960 px |
Modulus size | 0.19 ... 0.5 mm |
Electronic shutter speed | 0.068 ... 5 ms |
Camera type | Monochrome |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 18 ... 30 V, DC |
Average power consumption | 8 W |
Number of digital switching inputs | 1 Piece(s) |
Type | Digital switching input |
Voltage type | DC |
Number of digital switching outputs | 1 Piece(s) |
Type | Digital switching output |
Voltage type | DC |
Switching current, max. | 100 mA |
Switching element | MOSFET semiconductor |
Switching principle | +24 V switching |
Number of inputs/outputs selectable | 2 Piece(s) |
Type | Inputs/outputs selectable |
Voltage type, outputs | DC |
Voltage type, inputs | DC |
Type | EtherNet IP, Ethernet, RS 232, RS 422 |
Function | Process |
Transmission speed | 4,800 ... 115,200 Bd |
Data format | Adjustable |
Start bit | 1 |
Data bit | 8 |
Stop bit | 1 |
Parity | None |
Transmission protocol | |
Data encoding | ASCII Binary |
Function | Process |
Transmission speed | 4,800 ... 115,200 Bd |
Data format | Adjustable |
Start bit | 1 |
Data bit | 7, 8 data bits |
Stop bit | 1, 2 stop bits |
Parity | Adjustable |
Data encoding | ASCII Binary |
Address assignment | DHCP Manual address assignment |
Function | Process |
Switch functionality | None |
Transmission speed | 10 Mbit/s 100 Mbit/s |
Architecture | Client Server |
Address assignment | DHCP Manual address assignment |
Transmission speed | 10 / 100 Mbit/s |
Function | Process |
Switch functionality | None |
Transmission protocol | TCP/IP , UDP |
Type | Ethernet |
Function | Service |
Number of connections | 2 Piece(s) |
Function | Data interface Signal IN Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 12 -pin |
Encoding | A-coded |
Function | Configuration interface Data interface |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 4 -pin |
Encoding | D-coded |
Design | Cubic |
Dimension (W x H x L) | 43 mm x 61 mm x 44 mm |
Housing material | Metal Plastic |
Metal housing | Diecast aluminum |
Plastic housing | PC |
Lens cover material | Glass |
Net weight | 120 g |
Housing color | Silver |
Type of fastening | Mounting thread Via optional mounting device |
Type of display | LED |
Number of LEDs | 10 Piece(s) |
Type of configuration | Configuration codes Teach-in Via web browser |
Operational controls | Button(s) |
Function of the operational control | Adjustment mode Auto-setup Trigger |
Ambient temperature, operation | 0 ... 45 °C |
Ambient temperature, storage | -20 ... 70 °C |
Relative humidity (non-condensing) | 90 % |
Degree of protection | IP 65 |
Protection class | III |
Approvals | c UL US |
Test procedure for EMC in accordance with standard | EN 61000-6-2 EN 61000-6-4 |
Test procedure for continuous shock in accordance with standard | IEC 60068-2-29, test Eb |
Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
Customs tariff number | 84719000 |
ECLASS 5.1.4 | 27280103 |
ECLASS 8.0 | 27280103 |
ECLASS 9.0 | 27280103 |
ECLASS 10.0 | 27280103 |
ECLASS 11.0 | 27280103 |
ECLASS 12.0 | 27280103 |
ECLASS 13.0 | 27280103 |
ECLASS 14.0 | 27280103 |
ECLASS 15.0 | 27280103 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 9.0 | EC002999 |
ETIM 10.0 | EC002999 |