DB 14 K-12
Capacitive sensor
Series | 14 |
Principle of physics | Capacitive |
Operating range | 0.011 ... 0.012 m |
Type of connection | Cable with connector |
Cable length | 2,500 mm |
Thread size | M8 |
Material | Metal |
No. of pins | 5 -pin |
Design | Cubic |
Dimension (W x H x L) | 44 mm x 19 mm x 150 mm |
Housing material | Metal |
Metal housing | Aluminum |
Net weight | 80 g |
Ambient temperature, operation | 0 ... 40 °C |
Degree of protection | IP 65 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270102 |
ECLASS 8.0 | 27270102 |
ECLASS 9.0 | 27270102 |
ECLASS 10.0 | 27270102 |
ECLASS 11.0 | 27270102 |
ECLASS 12.0 | 27274201 |
ECLASS 13.0 | 27274201 |
ECLASS 14.0 | 27274201 |
ECLASS 15.0 | 27274201 |
ETIM 5.0 | EC002715 |
ETIM 6.0 | EC002715 |
ETIM 7.0 | EC002715 |
ETIM 8.0 | EC002715 |
ETIM 9.0 | EC002715 |
ETIM 10.0 | EC002715 |