DB 112 UP.1-20,2500

Ultrasonic sensors

Part no.: 50109000

Series 112
Principle of physics Ultrasonics
Operating range 0.015 ... 0.03 m
Type of connection Cable with connector
Cable length 2,500 mm
Thread size M8
Material Metal
No. of pins 3 -pin
Design Cylindrical
Dimension (Ø x L) 12 mm x 20 mm
Thread size M12 x 1 mm
Housing material Metal
Metal housing Nickel-plated brass
Net weight 30 g
Degree of protection IP 65
Customs tariff number 85365019
ECLASS 5.1.4 27272801
ECLASS 8.0 27272801
ECLASS 9.0 27272890
ECLASS 10.0 27272801
ECLASS 11.0 27272801
ECLASS 12.0 27272801
ECLASS 13.0 27272801
ECLASS 14.0 27272801
ECLASS 15.0 27272801
ETIM 5.0 EC001847
ETIM 6.0 EC001847
ETIM 7.0 EC001847
ETIM 8.0 EC001847
ETIM 9.0 EC001847
ETIM 10.0 EC001847
3D-CAD model - zip
EPLAN macro - edz
Operating instructions - pdf
Data sheet - pdf
EC declaration of conformity - pdf