D9-V1-G-SGSOSRBZ2

Tower light

Part no.: 50130473

Icon Icon Icon
Series D9
Type of signaling Optical and acoustic
Life expectancy > 100,000 h
Supply voltage UB 24 V, AC/DC, 10 %
Current consumption, max. 194 mA
Type of connection Terminal
Type of terminal Screw terminal
Design Cubic
Dimension (W x H x L) 90 mm x 194 mm x 45 mm
Housing material Plastic
Plastic housing PC
Net weight 361 g
Housing color White
Type of fastening, at system Screw type / vertical
Type of illuminant LED/24V
Lens modules 3 pieces, ready-made
Signal image Continuous light
Angle of radiation 180°
Sequence of the modules (ascending) Green, orange, red
Ambient temperature, operation -25 ... 50 °C
Degree of protection IP 65
Approvals c UL US
Tone type Continuous or pulse tone
Audio frequency Approx. 2500 Hz
Sound pressure 70 ... 90 dB
Number of tones 2 Piece(s)
Customs tariff number 85318070
ECLASS 5.1.4 27371230
ECLASS 8.0 27371230
ECLASS 9.0 27371230
ECLASS 10.0 27371230
ECLASS 11.0 27371230
ECLASS 12.0 27371230
ECLASS 13.0 27371230
ECLASS 14.0 27371230
ECLASS 15.0 27371230
ETIM 5.0 EC001042
ETIM 6.0 EC001042
ETIM 7.0 EC001042
ETIM 8.0 EC001042
ETIM 9.0 EC001042
ETIM 10.0 EC001042
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf