CRT 20B M/N-12-001-S12

Color sensor

Part no.: 50109594

Icon Icon Icon
Results list: 1 products found
CRT 448.L3/222-M12
Color sensor
Part no.: 50121291
  • Series: 448
  • Application: Detection of three colors
  • Operating range, max.: 18 ... 22 mm
  • Light source: LED, White
Part no.: 50121291
Series 20B
Application Detection of one color
Special version Autocollimation
Teach input
Operating range 9.5 ... 15.5 mm
Beam path Focused
Light source LED, RGB
Light spot size [at sensor distance] 2 mm x 4 mm
Light spot orientation Vertical
Type of light spot geometry Rectangular
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Open-circuit current 0 ... 80 mA
Number of teach inputs 1 Piece(s)
Type Teach input
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Switching element Transistor, NPN
Switching principle Light/dark switchable
Switching frequency 6,000 Hz
Number of connections 1 Piece(s)
Type of connection Connector
Thread size M12
Material Metal
No. of pins 5 -pin
Encoding A-coded
Design Cubic
Dimension (W x H x L) 30 mm x 80 mm x 53 mm
Housing material Metal
Metal housing Diecast zinc
Lens cover material Glass
Net weight 400 g
Housing color Red
Type of fastening Fastening thread
Through-hole mounting
Type of display LED
Operational controls Membrane keyboard
Ambient temperature, operation -10 ... 55 °C
Degree of protection IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270907
ECLASS 9.0 27270907
ETIM 5.0 EC001817
ETIM 6.0 EC001817
3D-CAD model - zip
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf