CR55M2/R2-150-M12.8

Stationary bar code reader

Part no.: 50131582

Icon Icon Icon Icon
Series CR55
Code types, readable 2/5 Interleaved
Codabar
Code 39
Code 93
Code 128
EAN/UPC
EAN 8/13
EAN 128
GS1 Databar
UPC
Scanning rate, typical 330 scans/s
Reading distance 40 ... 250 mm
Light source LED, Red
Wavelength 617 nm
Modulus size 0.1 ... 0.5 mm
Reading method Line scanner
Beam deflection Via prism
Light beam exit Front
Supply voltage UB 4.5 ... 5.5 V, DC
Current consumption, max. 120 mA
Number of digital switching outputs 1 Piece(s)
Function DATA VALID
Type RS 232
Function Process
Number of connections 1 Piece(s)
Function Data interface
Signal IN
Signal OUT
Voltage supply
Type of connection Cable with connector
Cable length 150 mm
Thread size M12
Type Male
Material Plastic
No. of pins 8 -pin
Encoding A-coded
Design Cubic
Dimension (W x H x L) 31 mm x 18.3 mm x 45.5 mm
Housing material Metal
Metal housing Diecast aluminum
Lens cover material Plastic / PMMA
Net weight 45 g
Housing color Red
Silver
Type of fastening Fastening thread
Type of display LED
Number of LEDs 2 Piece(s)
Type of configuration Software
Ambient temperature, operation 0 ... 50 °C
Ambient temperature, storage -20 ... 60 °C
Relative humidity (non-condensing) 5 ... 95 %
Extraneous light protection, max. 100,000 lx
Degree of protection IP 54
Approvals cUR us
Customs tariff number 84719000
ECLASS 5.1.4 27280102
ECLASS 8.0 27280102
ECLASS 9.0 27280102
ECLASS 10.0 27280102
ECLASS 11.0 27280102
ECLASS 12.0 27280102
ECLASS 13.0 27280102
ECLASS 14.0 27280102
ECLASS 15.0 27280102
ETIM 5.0 EC002550
ETIM 6.0 EC002550
ETIM 7.0 EC002550
ETIM 8.0 EC002550
ETIM 9.0 EC002550
ETIM 10.0 EC002550
3D-CAD model - zip
EPLAN macro - edz
Configuration software - Sensor Studio - zip
Configuration software - LeAnalysisCollectionSetup - zip
USB driver - zip
Operating instructions - pdf
Operating instructions - Programming Guide - pdf
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf