CMS708i-0800-0480-0560
Contour measurement system
Series | CMS 7xxi |
Contains | 1x dongle CMS700 |
Order guide | Additional models on request |
Functions | For a minimum object height ≥ 50 mm |
Operating range | 0.1 ... 4.5 m |
Operating range, transparent media | 0.1 ... 1.75 m |
Measurement field length 1 | 800 mm |
Measurement field length 2 | 480 mm |
Measurement field length 3 | 560 mm |
Beam spacing | 5 mm |
Output current, continuous current per channel, max. | 100 mA |
Supply voltage UB | 100 ... 263 V, AC |
Number of digital switching inputs | 4 Piece(s) |
Type | Digital switching input |
Voltage type | DC |
Switching voltage | 24 V, VIN |
Number of digital switching outputs | 4 Piece(s) |
Type | Digital switching output |
Voltage type | AC |
Switching voltage | 24 V, VIN |
Type | EtherNet TCP/IP |
Function | Configuration / process data |
Number of connections | 11 Piece(s) |
Function | Earthing |
Type of connection | Screw fitting |
Material | Metal |
Function | Voltage supply |
Type of connection | Mains plug |
Material | Metal |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 4 -pin |
Encoding | D-coded |
Function | Width measuring light curtain connection |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 8 -pin |
Encoding | A-coded |
Function | Height measuring light curtain connection |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 8 -pin |
Encoding | A-coded |
Function | Rotary encoder connection (not in combination with length measuring light curtain) |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 4 -pin |
Encoding | A-coded |
Function | External Ethernet TCP/IP connection |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 4 -pin |
Encoding | A-coded |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 4 -pin |
Encoding | A-coded |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 4 -pin |
Encoding | A-coded |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Plastic |
Note | Dimensions of individual set items, see dimensioned drawings |
Type of display | LED |
Type of configuration | performed via webConfig |
Operational controls | Rotary switch |
Ambient temperature, operation | 0 ... 45 °C |
Ambient temperature, storage | -20 ... 70 °C |
Approvals | CSA |
Customs tariff number | 90314990 |
ECLASS 5.1.4 | 27270910 |
ECLASS 8.0 | 27270910 |
ECLASS 9.0 | 27270910 |
ECLASS 10.0 | 27270910 |
ECLASS 11.0 | 27270910 |
ECLASS 12.0 | 27270910 |
ECLASS 13.0 | 27270910 |
ECLASS 14.0 | 27270910 |
ECLASS 15.0 | 27270910 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |
ETIM 7.0 | EC002549 |
ETIM 8.0 | EC002549 |
ETIM 9.0 | EC002549 |
ETIM 10.0 | EC002549 |