BTP 200M-D10
Mounting system
Suitable for product group | Switching sensors, cubic |
Suitable for | 3B series sensors 5 series sensors 18 series sensors 25B series sensors |
Standard designation, metal mounting device | Aluminum Steel, galvanized |
Net weight | 181 g |
Design of mounting device | Protection hood |
Type of fastening, at system | For 10 mm rod |
Type of fastening, at device | Screw type |
Type of mounting device | Adjustable Clampable Turning, 360° |
Mounting device material | Metal |
Customs tariff number | 83024900 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 13.0 | 27273701 |
ECLASS 14.0 | 27273701 |
ECLASS 15.0 | 27273701 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |