BT 709M-APSET

Mounting device

Part no.: 50144752

Series BT 7xx
Contains 1x interconnection cable 5 m
Grounding kit for commissioning
Suitable for product group Contour measurement system
Suitable for CMS 700i contour measurement system
Number of connections 1 Piece(s)
Function Control of the air flow (Pin 4 = SWIN 1)
Rotational speed signal (Pin 5 = SWOUT1)
Voltage supply
Type of connection Cable with connector
Cable length 200 mm
Sheathing material PUR
Cable color Black
Number of conductors 5 -wire
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Standard designation, metal mounting device Steel, galvanized
Design of mounting device Air wipe unit with cross-flow fan
Type of fastening, at system Mounting arms with M8 bore hole
Type of fastening, at device Pre-mounted with mounting arms
Effective length 960 mm
Mounting device material Steel
Shock absorber No
Customs tariff number 73182900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015