BT 56 - V

Mounting device

Part no.: 50126007

Suitable for product group Light section sensors
Suitable for LxS light section sensors
Functions Dynamic applications
Net weight 241 g
Design of mounting device Mounting system
Type of fastening, at system For 12 mm rod
For 14 mm rod
For 16 mm rod
Type of fastening, at device Clampable
Mounting device material Metal
Tightening torque of the clamping jaws 12 N·m
Customs tariff number 83024900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - zip