BT 200M.5
Mounting bracket
Suitable for product group | Stationary bar code readers |
Suitable for | 3B series sensors 3C series sensors 5 series sensors 18 series sensors 25B series sensors 25C series sensors 28 series sensors 55 series sensors BCL 92 series bar code readers BCL 95 series bar code readers IVS 108 |
Standard designation, stainless steel mounting device | V2A |
Net weight | 30 g |
Design of mounting device | Angle, L-shape |
Type of fastening, at system | Through-hole mounting |
Type of fastening, at device | Screw type Suited for M3 screws |
Type of mounting device | Adjustable |
Mounting device material | Stainless steel |
Customs tariff number | 73182900 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 13.0 | 27273701 |
ECLASS 14.0 | 27273701 |
ECLASS 15.0 | 27273701 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |