BT 20-D10
Mounting device
Contains | 2x M3 mounting nut 2x M3 x 6 screw 2x M3 x 16 screw 2x position washers |
Suitable for product group | Stationary bar code readers |
Suitable for | 25 series sensors BCL 2x series bar code readers |
Net weight | 55 g |
Design of mounting device | Mounting system |
Type of fastening, at system | For 10 mm rod Sheet-metal mounting |
Type of fastening, at device | Screw type |
Mounting device material | Metal |