BT-10NC64

Sliding block set

Part no.: 425741

Contains 10x BT-NC-M4-M6 sliding block
Suitable for product group Measuring light curtains
Protective sensors
Safety light curtains
Switching light curtains
Suitable for CML700i light curtains
CSL 710 light curtains
MLC 500, MLC 300 safety light curtains
MLD 500, MLD 300 multiple light beam safety devices
Bore hole 1, diameter M4
Bore hole 2, diameter M6
Net weight 85 g
Design of mounting device Sliding block
Type of fastening, at system Mounting thread
Type of fastening, at device Groove mounting
Mounting device material Metal
Customs tariff number 73182900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015