BT 0100M

Mounting device

Part no.: 50144968

Suitable for product group Optical distance sensors
Suitable for AMS 100i
Design Cubic
Dimension (W x H x L) 68 mm x 4 mm x 145 mm
Standard designation, metal mounting device Steel, galvanized
Net weight 255 g
Design of mounting device Mounting plate
Type of fastening, at system Groove mounting
Through-hole mounting
Type of fastening, at device Screw type
Mounting device material Metal
Customs tariff number 73182900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - zip