BPS 304i SM 100 D

Bar code positioning system

Part no.: 50125675

Icon Icon Icon Icon Icon
Series BPS 300i
MTTF 83 years
Depth of field 50 ... 170 mm
Light source Laser, Red
Laser class 1, in accordance with IEC 60825-1:2014 (EN 60825-1:2014)
Transmitted-signal shape Continuous
Light beam exit Lateral
Measurement range 0 ... 10,000,000 mm
Reproducibility (1 sigma) 0.05 mm
Measurement value output 1 ms
Max. traverse rate 10 m/s
Supply voltage UB 18 ... 30 V, DC
Power consumption, max. 3.7 W
Number of inputs/outputs selectable 2 Piece(s)
Switching element Transistor, PNP
Type PROFIBUS DP
Function Process
Type USB
Function Configuration via GSD modules
Service
Design Cubic
Dimension (W x H x L) 100 mm x 108.7 mm x 48.3 mm
Housing material Metal
Lens cover material Glass
Net weight 580 g
Type of fastening Dovetail grooves
Fastening on back
Via optional mounting device
Type of display LED
Monochromatic graphic display, 128 x 32 pixels
Ambient temperature, operation -5 ... 50 °C
Ambient temperature, storage -35 ... 70 °C
Relative humidity (non-condensing) 90 %
Degree of protection IP 65, EN 60529 with various connectors or screwed-on caps
Protection class III
Approvals c UL US
Test procedure for EMC in accordance with standard EN 61000-6-2
EN 61000-6-3
Test procedure for shock in accordance with standard IEC 60068-2-27, test Ea
Test procedure for continuous shock in accordance with standard IEC 60068-2-29, test Eb
Test procedure for vibration in accordance with standard IEC 60068-2-6, test Fc
Customs tariff number 84719000
ECLASS 5.1.4 27280190
ECLASS 8.0 27280190
ECLASS 9.0 27280190
ECLASS 10.0 27280190
ECLASS 11.0 27280190
ECLASS 12.0 27280106
ECLASS 13.0 27280106
ECLASS 14.0 27280106
ECLASS 15.0 27280106
ETIM 5.0 EC001825
ETIM 6.0 EC001825
ETIM 7.0 EC001825
ETIM 8.0 EC001825
ETIM 9.0 EC001825
ETIM 10.0 EC001825
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
GSD file - Firmware from V1.0.0 - zip
GSD file - Firmware from V1.3.0 - zip
GSD file - Firmware from V1.4.0 - zip
USB driver - USB RNDIS - zip
USB driver - BPS Tools V4.0 - zip
Package insert - pdf
Operating instructions - pdf
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Repair kit - 0–2000 m G40 H25 - pdf
Repair kit - 2000 - 4000 m G40 H25 - pdf
Repair kit - 4000 - 6000 m G40 H25 - pdf
Repair kit - 6000 - 8000 m G40 H25 - pdf
Repair kit - 8000 - 10000 m G40 H25 - pdf
Repair kit - 0 - 2000 m G40 H47 - pdf
Repair kit - 2000 - 4000 m G40 H47 - pdf
Repair kit - 4000 - 6000 m G40 H47 - pdf
Repair kit - 6000 - 8000 m G40 H47 - pdf
Repair kit - 8000 - 10000 m G40 H47 - pdf
Repair kit - 0–2000 m G30 H25 - pdf
Repair kit - 2000 - 4000 m G30 H25 - pdf
Repair kit - 4000 - 6000 m G30 H25 - pdf
Repair kit - 6000 - 8000 m G30 H25 - pdf
Repair kit - 8000 - 10000 m G30 H25 - pdf
Repair kit - 0 - 2000 m G30 H47 - pdf
Repair kit - 2000 - 4000 m G30 H47 - pdf
Repair kit - 4000 - 6000 m G30 H47 - pdf
Repair kit - 6000 - 8000 m G30 H47 - pdf
Repair kit - 8000 - 10000 m G30 H47 - pdf