BK7 KB-092-12000- 4
Connection cable
Application | Chemical resistant |
Operating voltage | 30 V AC/DC |
Type of connection | Standard plug |
Connector, LED | No |
No. of pins | 4 -pin |
Version | Angled |
Type | Female |
Type of connection | Open end |
Number of conductors | 4 Piece(s) |
Sheathing color | Black |
Shielded | No |
Cable length | 12,000 mm |
Sheathing material | PVC |
Suitability for drag chains | No |
Net weight | 371 g |
Ambient temperature, operation | 5 ... 40 °C |
Customs tariff number | 85444290 |
ECLASS 5.1.4 | 27279201 |
ECLASS 8.0 | 27279218 |
ECLASS 9.0 | 27060311 |
ECLASS 10.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 13.0 | 27060311 |
ECLASS 14.0 | 27060311 |
ECLASS 15.0 | 27060311 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ETIM 10.0 | EC001855 |