BK7 KB-092-12000- 4 SE

Connection cable

Part no.: 50011952

Icon Icon
Application Chemical resistant
Operating voltage 30 V AC/DC
Type of connection Standard plug
Connector, LED No
No. of pins 4 -pin
Version Angled
Type Female
Type of connection Open end
Number of conductors 4 Piece(s)
Sheathing color Black
Shielded No
Cable length 12,000 mm
Sheathing material PVC
Suitability for drag chains No
Net weight 377 g
Ambient temperature, operation 5 ... 40 °C
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ECLASS 12.0 27060311
ECLASS 13.0 27060311
ECLASS 14.0 27060311
ECLASS 15.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
EPLAN macro - edz