BCL 148 V 340 B
Stationary bar code reader
Series | BCL 148 |
Software functions | Focus adjustment |
Code types, readable | 2/5 IATA 2/5 Industrial 2/5 Interleaved Add-On (EAN) Codabar Code 39 Code 128 EAN/UPC EAN 128 Pharma Code |
Scanning rate, typical | 750 scans/s |
Reading distance | 30 ... 310 mm |
Light source | Laser, Red |
Wavelength | 650 nm |
Laser class | 1, in accordance with IEC 60825-1:2014 (EN 60825-1:2014) |
Modulus size | 0.127 ... 0.5 mm |
Reading method | Line scanner |
Scanning rate | 750 scans/s |
Beam deflection | Via rotating polygon wheel |
Light beam exit | Lateral |
Supply voltage UB | 18 ... 30 V, DC |
Power consumption, max. | 9 W |
Number of digital switching inputs | 1 Piece(s) |
Type | RS 232, RS 485 |
Function | Host interface |
Function | Host interface |
Type | RS 232 |
Function | Service |
Transmission speed | 9,600 bit/s |
Number of connections | 1 Piece(s) |
Function | Data interface Signal IN Voltage supply |
Type of connection | Sub-D |
Cable length | 900 mm |
Type | Male |
No. of pins | 15 -pin |
Design | Cubic |
Dimension (W x H x L) | 71 mm x 38 mm x 118.5 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Lens cover material | Glass |
Net weight | 615 g |
Housing color | Black |
Type of fastening | Fastening thread |
Ambient temperature, operation | 5 ... 40 °C |
Ambient temperature, storage | -20 ... 70 °C |
Relative humidity (non-condensing) | 10 ... 85 % |
Degree of protection | IP 65 |
Protection class | III |
Approvals | CSA UL |
Test procedure for EMC in accordance with standard | EN 61326-1 |
Customs tariff number | 84719000 |
ECLASS 5.1.4 | 27280102 |
ECLASS 8.0 | 27280102 |
ECLASS 9.0 | 27280102 |
ECLASS 10.0 | 27280102 |
ECLASS 11.0 | 27280102 |
ECLASS 12.0 | 27280102 |
ECLASS 13.0 | 27280102 |
ECLASS 14.0 | 27280102 |
ECLASS 15.0 | 27280102 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 8.0 | EC002550 |
ETIM 9.0 | EC002550 |
ETIM 10.0 | EC002550 |