Battery HS6578
Battery
Type | Battery |
Suitable for | HS 6578 |
Supply voltage UB | 3.7 V, DC, 0 % |
Battery technology | LiIon |
Battery storage capacity | 2 A·h |
Net weight | 60 g |
Customs tariff number | 85076000 |
ECLASS 5.1.4 | 27050401 |
ECLASS 8.0 | 27050403 |
ECLASS 9.0 | 27059090 |
ECLASS 10.0 | 27050403 |
ECLASS 11.0 | 27050403 |
ECLASS 12.0 | 27050403 |
ECLASS 13.0 | 27050403 |
ECLASS 14.0 | 27050403 |
ECLASS 15.0 | 27050403 |
ETIM 5.0 | EC000357 |
ETIM 6.0 | EC000357 |
ETIM 7.0 | EC000357 |
ETIM 8.0 | EC000357 |
ETIM 9.0 | EC000357 |
ETIM 10.0 | EC000357 |