AC-TR14/30
Test piece
Diameter 1 | 14 mm |
Diameter 2 | 30 mm |
Housing material | Plastic |
Plastic housing | ABS |
Net weight | 46 g |
Housing color | Black |
Customs tariff number | 39172900 |
ECLASS 5.1.4 | 27270990 |
ECLASS 8.0 | 27270990 |
ECLASS 9.0 | 27279090 |
ECLASS 10.0 | 27270992 |
ECLASS 11.0 | 27270992 |
ECLASS 12.0 | 27270992 |
ECLASS 13.0 | 27270992 |
ECLASS 14.0 | 27270992 |
ECLASS 15.0 | 27270992 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |