AC-STRO-100-ERS
Steel rope
Dimension (Ø x L) | 5 mm |
Net weight | 4,800 g |
Rope length | 100 m |
Material | Steel, zinc, plated, red plastic coated |
Customs tariff number | 85389099 |
ECLASS 5.1.4 | 27371290 |
ECLASS 8.0 | 27371290 |
ECLASS 9.0 | 27371201 |
ECLASS 10.0 | 27371292 |
ECLASS 11.0 | 27371292 |
ECLASS 12.0 | 27371292 |
ECLASS 13.0 | 27371292 |
ECLASS 14.0 | 27371292 |
ECLASS 15.0 | 27371292 |
ETIM 5.0 | EC002026 |
ETIM 6.0 | EC002026 |
ETIM 7.0 | EC002026 |
ETIM 8.0 | EC002024 |
ETIM 9.0 | EC002024 |
ETIM 10.0 | EC002024 |