AC-SCM7U

Sensor connection module

Part no.: 520143

Icon
Suitable for MLD 335, MLD 535 multiple light beam safety devices
Insulation resistance, min. 10,000,000,000 Ω
Current load, max. 1 A
Supply voltage UB 24 V, DC, -20 ... 20 %
Number of connections 7 Piece(s)
Function Connection to device
Local interface
Type of connection Cable with connector
Cable length 500 mm
Sheathing material PUR
Thread size M12
Type Male
Material Metal
No. of pins 8 -pin
Encoding A-coded
Function Local input, muting sensor 1
Type of connection Connector
Designation on device MS1
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function Local input, muting sensor 2
Type of connection Connector
Designation on device MS2
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function Local input, muting sensor 3
Type of connection Connector
Designation on device MS3
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function Local input, muting sensor 4
Type of connection Connector
Designation on device MS4
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function Connection - external muting indicator
Type of connection Connector
Designation on device LMP
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function Connection - start/muting restart button
Type of connection Connector
Designation on device RES
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding A-coded
Design Cubic
Dimension (W x H x L) 30 mm x 23.9 mm x 196 mm
Housing material Plastic
Plastic housing PA 6
Net weight 180 g
Housing color Black
Type of fastening Groove mounting
Through-hole mounting
Type of display LED
Number of LEDs 6 Piece(s)
Ambient temperature, operation -30 ... 80 °C
Customs tariff number 85369010
ECLASS 5.1.4 27279201
ECLASS 8.0 27279219
ECLASS 9.0 27440108
ECLASS 10.0 27440108
ECLASS 11.0 27440108
ECLASS 12.0 27440108
ECLASS 13.0 27440108
ECLASS 14.0 27440108
ECLASS 15.0 27440108
ETIM 5.0 EC002585
ETIM 6.0 EC002585
ETIM 7.0 EC002585
ETIM 8.0 EC002585
ETIM 9.0 EC002585
ETIM 10.0 EC002585
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf