AC-H-S420

Additional hinge

Part no.: 63000778

Results list: 1 products found
AC-H-S400
Additional hinge
Part no.: 63000770
  • Suitable for: S400 safety hinge switch
  • Dimension: 49 mm x 22.5 mm x 100.6 mm mm
Part no.: 63000770
Suitable for S420 safety hinge switches
Design Cubic
Dimension (W x H x L) 76 mm x 31.5 mm x 126 mm
Housing material Stainless steel
Net weight 870 g
Housing color Silver
Type of fastening Mounting thread
Customs tariff number 85389099
ECLASS 5.1.4 27272690
ECLASS 8.0 27272690
ECLASS 9.0 27272692
ECLASS 10.0 27272692
ECLASS 11.0 27272692
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015