AC-H-S400

Additional hinge

Part no.: 63000770

Suitable for S400 safety hinge switch
Design Cubic
Dimension (W x H x L) 49 mm x 22.5 mm x 100.6 mm
Housing material Metal
Metal housing ZAMAK
Net weight 282 g
Housing color Silver
Type of fastening Mounting thread
Customs tariff number 85369095
ECLASS 5.1.4 27272690
ECLASS 8.0 27272690
ECLASS 9.0 27272692
ECLASS 10.0 27272692
ECLASS 11.0 27272692
ECLASS 12.0 27272692
ECLASS 13.0 27272692
ECLASS 14.0 27272692
ECLASS 15.0 27272692
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - AC-H-S400 - zip
EPLAN macro - edz