AC-ALM

Alignment aid

Part no.: 427300

Suitable for MLC 500, MLC 300 safety light curtains
Receiver operating range 30 m
Voltage supply 2 AA batteries, replaceable, 2x1.5V
Operational readiness Approx. 8 hours in continuous operation at average intensity
Dimension (W x H x L) 53 mm x 76 mm x 32.5 mm
Housing material Plastic
Plastic housing ABS
Net weight 121 g
Housing color Black
Type of display 5 multi-color LEDs
Operational controls Control buttons
US patents US 9,503,184 B
Customs tariff number 85389099
ECLASS 5.1.4 27279210
ECLASS 8.0 27279210
ECLASS 9.0 27273607
ECLASS 10.0 27273607
ECLASS 11.0 27273607
ECLASS 12.0 27273607
ECLASS 13.0 27273607
ECLASS 14.0 27273607
ECLASS 15.0 27273607
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
EC declaration of conformity - pdf