A7-V1-MP2-BZ2-S-DS-ROG-T-100
Tower light
Series | A7 |
Type of signaling | Optical and acoustic |
Life expectancy | > 100,000 h |
Supply voltage UB | 24 V, DC, 10 % |
Current consumption, max. | 160 mA |
Number of connections | 2 Piece(s) |
Notes | Protected against accidental interchanges: Actuation of the colors is performed via PINs, thus, the calotte position can be freely selected (see operating instructions). The individual colors are actuated via VCC (PNP) |
Cable length | 1,500 mm |
Number of conductors | 6 -wire |
Type of connection | Open end |
Design | Cylindrical |
Dimension (Ø x L) | 70 mm x 430 mm |
Housing material | Metal Plastic |
Metal housing | Aluminum |
Plastic housing | PC-ABS |
Net weight | 680 g |
Housing color | Black Gray |
Type of fastening, at system | Screw type / horizontal Screw type / vertical |
Type of illuminant | LED/24V |
Lens modules | 4 pieces, ready-made |
Signal image | Continuous light |
Angle of radiation | 360° |
Sequence of the modules (ascending) | Green, orange, red, single sound buzzer |
Ambient temperature, operation | -10 ... 60 °C |
Degree of protection | IP 66, Only when mounted on a housing with the same degree of protection |
Approvals | CE CSA |
Tone type | Continuous tone |
Sound pressure | 105 dB |
Number of tones | 1 Piece(s) |
Customs tariff number | 85318070 |
ECLASS 5.1.4 | 27371230 |
ECLASS 8.0 | 27371230 |
ECLASS 9.0 | 27371220 |
ECLASS 10.0 | 27371230 |
ECLASS 11.0 | 27371230 |
ECLASS 12.0 | 27371230 |
ECLASS 13.0 | 27371230 |
ECLASS 14.0 | 27371230 |
ECLASS 15.0 | 27371230 |
ETIM 5.0 | EC001042 |
ETIM 6.0 | EC001042 |
ETIM 7.0 | EC001042 |
ETIM 8.0 | EC001042 |
ETIM 9.0 | EC001042 |
ETIM 10.0 | EC001042 |