A7-V1-DS-O-T

Tower light element

Part no.: 50135458

Icon Icon Icon
Series A7
Suitable for Tower light elements of the A7 – Advanced Series
Type of signaling Optical
Life expectancy > 100,000 h
Supply voltage UB 24 V, DC, 10 %
Current consumption, max. 50 mA
Notes Protected against accidental interchanges: Actuation of the colors is performed via PINs, thus, the calotte position can be freely selected (see operating instructions).
The individual colors are actuated via VCC (PNP)
Design Cylindrical
Dimension (Ø x L) 70 mm x 50 mm
Housing material Plastic
Net weight 109 g
Type of fastening Bayonet system
Type of illuminant LED/24V
Signal image Continuous light
Lens color Orange
Angle of radiation 360°
Ambient temperature, operation -10 ... 60 °C
Degree of protection IP 66
Approvals CE
CSA
Customs tariff number 85318070
ECLASS 5.1.4 27371220
ECLASS 8.0 27371220
ECLASS 9.0 27371220
ECLASS 10.0 27371220
ECLASS 11.0 27371220
ECLASS 12.0 27371220
ECLASS 13.0 27371220
ECLASS 14.0 27371220
ECLASS 15.0 27371220
ETIM 5.0 EC000232
ETIM 6.0 EC000232
ETIM 7.0 EC000232
ETIM 8.0 EC000232
ETIM 9.0 EC000232
ETIM 10.0 EC000232
3D-CAD model - Single lens - zip
3D-CAD model - Three calottes with 100mm foot adapter - zip
3D-CAD model - One calottes with 100mm foot adapter - zip
EPLAN macro - edz
EC declaration of conformity - pdf
Certificate - c CSA US - pdf