A7-V1-BZ1-M

Tower light element

Part no.: 50135462

Icon Icon Icon
Series A7
Suitable for Tower light elements of the A7 – Advanced Series
Type of signaling Acoustic
Supply voltage UB 24 V, DC, 10 %
Current consumption, max. 70 mA
Notes Protected against accidental interchanges: Actuation of the colors is performed via PINs, thus, the calotte position can be freely selected (see operating instructions).
The individual colors are actuated via VCC (PNP)
Design Cylindrical
Dimension (Ø x L) 70 mm x 50 mm
Housing material Plastic
Net weight 120 g
Type of fastening Bayonet system
Operational controls 225° potentiometer
DIP switch
Function of the operational control Selection of tone type
Volume control
Ambient temperature, operation -10 ... 60 °C
Degree of protection IP 66
Approvals CE
CSA
Tone type Continuous or pulse tone
Sound pressure 100 dB
Number of tones 8 Piece(s)
Customs tariff number 85318070
ECLASS 5.1.4 27371237
ECLASS 8.0 27371237
ECLASS 9.0 27371237
ECLASS 10.0 27371237
ECLASS 11.0 27371237
ECLASS 12.0 27371237
ECLASS 13.0 27371237
ECLASS 14.0 27371237
ECLASS 15.0 27371237
ETIM 5.0 EC001261
ETIM 6.0 EC001261
ETIM 7.0 EC001261
ETIM 8.0 EC001261
ETIM 9.0 EC001261
ETIM 10.0 EC001261
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
Certificate - c CSA US - pdf