Filteropties 

Maak een keuze via de verschillende filters, om uw keuze te beperken.

Vakgebied

Vakgebied 

   
Taakomschrijving

Taakomschrijving 







   
  • An automated laboratory is possible

    Leuze electronic also offers all components needed for laboratory automation. Samples are identified quickly and efficiently, and their presence as well as caps and other objects are detected as well. If larger data quantities are needed, 2D-codes and RF systems are the right choice. Furthermore, hand-held scanners with a wide range of accessories are available for mobile use.

  • Unprecedented speed and absolute reliability

    Sensor solutions from Leuze electronic will win you over with the reliable detection of linear bar codes, 1D-, 2D-codes and RF transponders in just a few milliseconds. This enables maximum working speed of the robots used. The danger area to be safeguarded is also reliably protected against outside intervention with safety technology from Leuze electronic.

  • Reliable identification at high throughput

    Sensors and bar code readers from Leuze electronic can play an important role in improving the process reliability of automated analysis. Particularly in the analysis of blood, food and environmental samples, identification solutions from Leuze electronic can contribute to reliable and user-friendly sample management.

Applicatie Vakgebied Taakomschrijving
Sample identification Analysis automation Bar code, 2D-code
Reagent identification Analysis automation RFID, Bar code, 2D-code
Optical clear glass detection for reagent containers and sample tubes Analysis automation Control engineering, Presence inspection
Presence monitoring of racks or mechanically moved parts Analysis automation Orientation detection
Protection from outside intervention Analysis automation Danger area safeguarding
Safeguarding, working range of pipette robot Analysis automation Danger area safeguarding
Sample and microplate identification Sample processing RFID, Bar code, 2D-code
Cap and level detection Sample processing Presence inspection, Level
Guarding of the working ranges of analysis automates Sample processing Danger area safeguarding
Guarding and interlocking of work and feeding doors Sample processing Danger area safeguarding
Access safeguarding when lab automate in operation Sample processing Danger area safeguarding
Sample, reagent and microplate identification Lab automation RFID, Bar code, 2D-code