LCS-1M12P-F04NNO-M12 - Capacitive sensor

  • Technical features

    • Basic data
      • SeriesLCS-1
      • Switching distance Sn1 ... 4 mm
      • Assured switching distance4 mm
    • Electrical data
      • Protective circuitPolarity reversal protection, Short circuit protected
      • Performance data
        • Supply voltage10 ... 30 V, DC
        • Residual ripple0 ... 10 %, From UB
        • Open-circuit current15 mA
        • Temperature drift, max. (in % of Sr)20 %
        • Repeatability, max. (in % of Sr)2 %
        • Rated operating current100 mA
      • Outputs
        • Number of digital switching outputs1 Piece(s)
        • Switching outputs
          • TypeDigital switching output
          • Voltage typeDC
        • Switching output 1
          • Switching elementTransistor, NPN
          • Switching principleNO (normally open)
    • Timing
      • Switching frequency100 Hz
    • Connection
      • Number of connections1 Piece(s)
      • Connection 1
        • Type of connectionConnector
        • FunctionVoltage supply, Signal OUT
        • Thread sizeM12
        • TypeMale
        • MaterialPlastic
        • No. of pins4 -pin
        • EncodingA-coded
    • Mechanical data
      • DesignCylindrical
      • Thread sizeM12 x 1 mm
      • Dimension (Ø x L)12 mm x 75 mm
      • Type of installationEmbedded
      • Housing materialPlastic, Polybutylene (PBT)
      • Sensing face materialPlastic, Polybutylene (PBT)
      • Cover materialPlastic, Polybutylene (PBT)/polyamide (PA 12)
      • Net weight13 g
    • Operation and display
      • Type of displayLED
      • Number of LEDs2 Piece(s)
      • Switching distance, adjustableYes
    • Environmental data
      • Ambient temperature, operation-25 ... 85 °C
    • Certifications
      • Degree of protectionIP 67
      • Protection classIII
      • Certificationsc UL US
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number85365019
      • eCl@ss 8.027270102
      • eCl@ss 9.027270102
      • ETIM 5.0EC002715
  • Accessories

  • Downloads

Part data of:2018-01-12 20:04:00