GS 754B/V4-27-S12 - Forked photoelectric sensor

  • Technical features

    • Basic data
      • Series754
    • Special design
      • Special designTeach input
    • Optical data
      • Measurement field length25 mm
      • Light sourceLED, Infrared
    • Measurement data
      • System resolutiona: 0.1 mm (mode 1 ... 5), b: 0.014mm (Mode 7)
    • Electrical data
      • Performance data
        • Supply voltage18 ... 30 V, DC
      • Outputs
        • Analog outputs
          • TypeAnalog output
        • Analog output 1
          • TypeVoltage
      • Inputs/outputs selectable
        • Input/output 1
          • FunctionTeach input, Switching output/switching state
    • Connection
      • Connection 1
        • Type of connectionConnector
        • Thread sizeM12
        • MaterialMetal
        • No. of pins5 -pin
    • Mechanical data
      • Mouth width27 mm
      • Mouth depth42 mm
      • Dimension (W x H x L)19.4 mm x 82.1 mm x 91 mm
      • Housing materialMetal, Diecast zinc
      • Lens cover materialPlastic / PMMA
      • Net weight270 g
    • Operation and display
      • Type of configurationSoftware
    • Environmental data
      • Ambient temperature, operation-20 ... 50 °C
      • Ambient temperature, storage-30 ... 70 °C
    • Certifications
      • Degree of protectionIP 67
      • Protection classIII
      • Certificationsc UL US
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number85365019
      • eCl@ss 8.027270909
      • eCl@ss 9.027270909
      • ETIM 5.0EC002720
  • Accessories

  • Downloads

Part data of:2018-07-13 20:06:00

Contact

Leuze electronic USA (248) 486-4466