Accessories

Connection technology

Your connection to the world

Sensors are only as good as the options for integrating them in your controls. For this reason, we offer you an extensive selection of accessories, including everything from the cables, to the plugs to the optional connection box. You can easily find the right parts for your application.

More

Mounting systems

Productselector

Optimum support at all times

For sensor mounting, we offer a large selection of standard mounting materials to help you reliably mount and – if necessary – easily align the devices.

More

Device columns

Productselector

Rock solid mounting

Owing to their different designs and heights, our robust device columns offer flexible options for freestanding mounting of our safety light curtains and multiple light beam safety devices. Muting mounting systems can be attached extremely easily on the outside.

More

Deflecting mirrors / Deflecting mirror columns

Letting light shine - even around corners

It is sometimes necessary for safety at work, to deflect sensor beams on account of structural circumstances. Our deflecting mirrors and columns enable inexpensive solutions for multi-side guarding of danger zones.

More

Protective screens

Productselector

Protection for your sensors

Protective screens in different lengths reliably prevent damage to the device window, e.g. caused by scratching and welding sparks.

More

Fiber optics

Productselector

Light, wherever you want it

Bundled glass or plastic fibers together with fiber optic sensors allow the measurement path to be placed on even difficult-to-access locations at which sensors could not otherwise be mounted.

More

Reflectors and reflective tapes

Productselector

Reflectors to return the light

Sensors that operate according to the reflection principle need high-quality reflectors in order to function. The reflector quality directly influences the reliability of the sensor solution. We offer reflectors for all conceivable applications and environmental conditions to ensure an optimum detection result at all times.

More

Signaling devices

Clear signals for automation

At many critical points in automated systems and installations, the signaling of status information helps to keep productivity and efficiency at a high level. For this purpose, we offer an extensive range of signal columns, single-color and multicolor signal lamps and acoustic signalers – preassembled and individually combinable.

More

Alignment aids

Product list

Keeping sight of the target

Sensor alignment is generally very unproblematic and can even easily be performed without additional tools. For some devices and application cases, it can still sometimes be helpful to make use of one of our alignment aids.

More

Bar code tapes

Productselector

Bar for bar, for more precision

Bar code positioning systems use bar code tapes to determine positions with millimeter accuracy. For our systems, we offer such tapes in standard lengths from 30mm to 200m. In addition, special lengths of up to 10km are possible. The self-adhesive plastic tape is UV resistant, extremely resilient and mechanically durable.

More

Muting mounting systems

Product list

Safety right off the shelf

These preassembled systems simplify the creation of your own muting solutions. They can be easily attached to columns and safety sensors.

More

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm