HRTU 418M/P-3010-1000-S12 - Ultrasonic scanner

  • Technical features

    • Basic data
      • Series418
      • Operating principleScanning principle with background suppression
    • Optics
      • Operating range0.15 ... 1 m
      • Shape of sound lobeStandard
    • Timing
      • Switching frequency4 Hz
      • Response time120 ms
    • Electrical equipment
      • Performance data
        • Supply voltage20 ... 30 V, DC
      • Inputs
        • Number of teach inputs1 Piece(s)
      • Outputs
        • Number of digital switching outputs1 Piece(s)
        • Switching output 1
          • Switching elementTransistor, PNP
          • Switching principleNO (normally open)
    • Connection
      • Connection 1
        • TypeConnector
        • Thread sizeM12
        • MaterialPlastic
        • No. of pins4 Piece(s)
    • Mechanical data
      • Designcylinder
      • Thread sizeM18 x 1 mm
      • Dimension18 mm x 89.5 mm
      • Housing materialMetal, Nickel-faced brass
      • Net weight80 g
    • Operation and display
      • Operational controlsPC software
    • Environmental data
      • Ambient temperature, operation-25 ... 70 °C
    • Certifications
      • Protection classIP 65
      • Safety classIII
      • CertificationsCE, c UL US
      • Standards appliedIEC 60947-5-2
    • Special design
      • Special designSynchronization input
  • Accessories

  • Downloads

Part data of: 2013-05-05 21:03:00