Fiber optic sensors

How to bend light around a corner

With the use of fiber optics and appropriate amplifiers, the area of application of optoelectronic sensors is considerably expanded. The flexible fiber optics with various head shapes can be integrated in nearly any system design. The detection range is dependent on the fiber optics and amplifiers used.

Amplifier

Productselector

The optical fibers are plugged into the amplifier. Depending on the model, the ranges of the fibers and the available functions vary.

More

Fiber optics

Productselector

Depending on the area of application, we offer fiber optics made of plastic or glass.

For simple integration, each is available in a range of different designs and cross sections.

More

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm