We have the right sensor
for you no matter what you
need to convey!

As industry experts, we are familiar with the various fields of application of intralogistics and their unique requirements, and we develop products tailored to them. This enables our customers to offer competitive solutions.

Pallet conveyor system

Curtain for efficiencyWide detection
Safety light curtains of the MLC SPG series (Smart Process Gating) enable protective field bridging without additional muting sensors. The wide homogeneous detection bands of the VarOS 46C series with red light ensure that all types of objects are reliably detected.
  • Compact solution, as there is no need to make space for muting sensors in front/behind the light curtain.
  • Outstanding reliability of the safety device and low installation and service costs (no set-up/alignment/realignment of muting sensors).
  • High security against tampering and high availability through muting via the control.
  • Wide range of possible applications thanks to two adjustable sensitivity levels.
  • Economical and space-saving. One sensor for 50 mm detection – replaces multiple individual sensors or light barriers and offers high performance reserves and operating ranges.
  • When used as a muting sensor, packages or objects wrapped in film are reliably detected as well.
To the product whitepaper (PDF) To the product overview

Container conveyor system

AdaptableSMALL but POWERFUL
Our BCL 300i makes it possible for the first time to put together a device with many different equipment options in order to perfectly tailor it to the application. The series 15 is compact, and has an attractive price and an extremely large operating range. It is very suitable for use in standard applications.
  • High-performance code reconstruction technology, integrated fieldbus connectivity, and —in this performance class— unrivaled optical data at long range and wide opening angle.
  • The integrated Ethernet switch enables the implementation of a simple linear topology.
  • Tailored to the application thanks to freely combinable equipment options.
  • The robust sensors are characterized by very large operating ranges as well as their compact, cubic housing.
  • In intralogistics, they offer an economical solution due to their attractive pricing.
  • The PRK 15 is perfectly suited for all standard operating principles with PNP or NPN output. Comfortable operating range adjustment by means of potentiometer.
Information about our bar code reader Some application examples

Carton conveyor system

The eye of Argus is watchingEverything under control
The BCL 600i is the specialist for large reading fields with codes with modulus widths from 0.25 to 0.5 mm. The use of blue laser light yields an increase in the depth of field of up to 50%. The LSC 200 is a complete system for intralogistics and packaging systems in which sensors and evaluation unit are optimally matched to one another.
  • High-performance code reconstruction technology, integrated fieldbus connectivity, and —in this performance class— unrivaled optical data.
  • MultiScans allows for logically combining multiple devices into a single read station, so that only one read result is provided.
  • The integrated switch function makes it possible to set up line or ring structures.
  • In the measurement station, sensors can be used for object measurement as well as for object detection.
  • The preinstalled software handles data processing and makes the user data available to the user via defined interfaces.
  • Transparent objects, including the angular position, are detected. Can be expanded with 1D- or 2D-code identification.
Information about our bar code reader Detailed information

Do you have an unresolved issue, question, or are you interested in a specific product?
We would be glad to help you.

null

 


 
  • Everything from a single source
    • As a leading innovator in the field of optical sensors and a leading manufacturer and solution provider in the field of electrical automation, we provide you with the entire bandwidth of switching and measuring sensors, identification systems, image processing and data transmission solutions as well as components and systems for safety at work.

  • Life Cycle Management
    • With our versatile products, professional services and extensive support, we accompany you during the entire life cycle of the machine - from the development of a machine up to the disassembly and disposal thereof.

  • Reliable delivery capability
    • 22 of our own locations and 42 sales partners ensure that your desired product is available in the right place at the right time. You can obtain the well-tried Leuze electronic quality reliably anywhere and at any time via our logistics network, and solve your automation and work safety tasks efficiently with the innovative devices and systems from the sensor people.

  • Industry know-how
    • Our industry experts are fully focused on the application fields in your focus industry. In this way we can develop solutions which are aimed at the requirements of individual industries and applications. On the other hand, we know precisely the special challenges and process flows of individual industries and can overcome the specific tasks together with our years of experience.

  • Global sales
    • The sensor people are there for you worldwide. You can therefore fall back on the competent advice of a local specialist for optical sensors in electrical automation in all areas of machine and system construction as well as medical engineering.

  • Global service
    • Our technical experts are available to you in any time zone via a 24/7 hotline and a rapid-response on-site service. In this way, we give our customers all over the world the confidence that they can fall back on our product and application know-how at any time. Downtimes are therefore minimized as much as possible, and processes are made more efficient.

null
null
null

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm