MSI201 - Safety control

  • Technical features

    • Basic data
      • SeriesMSI 200
      • ApplicationMonitoring of safety functions
      • Number of safe I/Os20 IN, 4 OUT
    • Functions
      • FunctionsFreely configurable safety main module, Monitoring of all safe functions in machines and systems, Transfer of diagnostic data via MSI-FB fieldbus module (optional), Safety-oriented expandability with additional input/output modules
    • Characteristic parameters
      • SIL3, IEC 61508
      • SILCL3, IEC/EN 62061
      • Performance Level (PL)e, EN ISO 13849-1
      • MTTFd8,324 years, EN ISO 13849-1
      • PFHD1.4E-08 per hour
      • Mission time20 years, EN ISO 13849-1
      • Category4, EN ISO 13849
    • Electrical data
      • Protective circuitOvervoltage protection, Short circuit protected
      • Performance data
        • Supply voltage24 V, DC, -15 ... 10 %
        • Current consumption (without load), max.200 mA
        • Overvoltage categoryIII
      • Input data logic
        • Diagnostics display4 LEDs (green, red)
        • Reaction time, max.30 ms
        • Nominal input voltage UN24 V DC, -15 ... 10 %, (A1/A2)
        • Typ. current consumption at UN (A1/A2)110 mA
        • Bridging of voltage drops20 ms
      • Inputs
        • Number of safe inputs20 Piece(s), (up to SIL 3 / IEC 62061)
        • Status indicator20 LEDs (green)
        • Nominal voltage UN24 V DC, (to ground A1/A2)
        • Typ. current consumption at UN4 mA
        • Signal level at "0", max.5 V
        • Signal level at "1", min.11 V
      • Outputs
        • Number of signal outputs4 Piece(s)
        • Number of safe semiconductor outputs4 Piece(s), (Cat. 4 / EN ISO 13849-1 / EN 954)
        • Number of ground-switching outputs2 Piece(s)
        • Number of cycle outputs2 Piece(s)
        • Output data
          • Nominal voltage24 V DC, -15 ... 10 %, (24 V / 0 V)
          • Status indicator4 LEDs (green)
          • Limiting continuous current2 A
        • Clock outputs
          • Nominal voltage24 V DC, (A1/A2)
          • Limiting continuous current100 mA
        • Signal outputs
          • Nominal voltage24 V DC, (A1/A2)
          • Limiting continuous current100 mA
    • Timing
      • Readiness delay4,000 ms
      • Recovery time, restart, max.5 ms
    • Service interface
      • TypeUSB
      • USB
        • FunctionConfiguration via software
    • Connection
      • Number of connections3 Piece(s)
      • Connection 1
        • Type of connectionTerminal
        • FunctionVoltage supply, Connection to device, Signal IN, Signal OUT
        • Type of terminalScrew terminal
        • No. of pins40 -pin
      • Connection 2
        • Type of connectionUSB
        • FunctionConfiguration interface
        • Connector typeUSB 2.0 Mini-A
      • Connection 3
        • Type of connectionTBUS DIN rail
        • FunctionInternal communication interface
      • Cable properties
        • Connection cross sections0.2 to 2.5 mm²
    • Mechanical data
      • Dimension (W x H x L)67.5 mm x 99 mm x 114.5 mm
      • Housing materialPlastic, Unreinforced polyamide PA
      • Net weight430 g
      • Housing colorGray
      • Type of fasteningSnap-on mounting
      • Number of possible safe extension modules10 Piece(s)
    • Environmental data
      • Ambient temperature, operation-5 ... 45 °C
      • Ambient temperature, storage-20 ... 70 °C
    • Certifications
      • Degree of protectionIP 20 (housing), IP 20 (terminals)
      • Certificationsc UL US, TÜV Rheinland
    • Classification
      • Customs tariff number85371091
      • eCl@ss 8.027371819
      • eCl@ss 9.027371819
      • ETIM 5.0EC001449
  • Suitable products

  • Accessories

  • Downloads

Part data of:2018-06-13 20:05:00

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm