Safe control components

A sensor alone does not make a safe workplace

It is the efficient and reliable integration of safety sensors in the machine safety circuit that allow safety at work solutions to achieve the best-possible protection without interfering in the processes. Our safety relays, safety PLCs and AS-interface solutions open all possibilities to you here.

Safety relay

Product selector

The optimum relay for every sensor

For the fast integration of individual safety sensors in the safety circuit of machines and systems, the compact and reliable safety relays offer the right solution. The models are tailor-made for specific applications or can be used universally. Devices with time delay, for rotational speed/standstill monitoring and contact extensions are also available. The screw or spring-cage terminals are changeable.

More

Programmable safety controls

Product selector

Programmed for safety

The programmable safety PLCs offer efficient solutions for integrating multiple safety sensors in machines and systems. The compact design saves space in the switch cabinet. On request, even industrial Ethernet interfaces are already integrated in the base module. In addition, the optional extension modules allow you to adapt the number of inputs and outputs flexibly to current and future requirements.

More

AS-Interface Safety at Work

Leader for a good reason

Compared to conventional point-to-point wiring, AS-Interface (AS-i) excels with its low installation, wiring and connection costs. The very simple retrofitability of the safety technology with larger AS-i systems can further greatly reduce installation costs.

More

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm