Safety laser scanners

Productselector

Universal all-rounder for your safety tasks

Danger zone guarding, access guarding or point of operation guarding: you can use safety laser scanners in all areas of personnel protection effectively and for a range of applications. With their freely definable and individual protective fields and their compact design, they enable a very flexible installation position as well as use in mobile applications.

RSL 400

Productselector

Functional diversity and power

The RSL 400 family of safety laser scanners comprises 16 device types in four staggered operating ranges and function variants. As a result, you can always select the best scanner at the best price/performance ratio – if necessary, with a scanning range of 160 square meters thanks to a scanning angle of 270° and operating range of 8.25 meters. Whether mobile or stationary – the RSL 400 family covers all conceivable applications.

More

RS4

Productselector

Flexible field monitoring

The immense flexibility of the safety laser scanners ROTOSCAN RS4 is the result of the independent protective/warning field pairs, which can assume any field contours as well as the ability to change over between these pairs.

More

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm

RSL 400 in first place!

RSL 400 in first place!

   Learn more