Light curtains

Productselector

Many beams see more than one

Measuring light curtains from Leuze electronic monitor a large measurement field and output measurement information from this field. Depending on the configuration and model, the devices are suitable for a variety of measurement tasks with various resolutions and can be integrated in different fieldbus environments.

KONTURflex

Productselector

Flexibility in its longest form

Whether length, width or height measurement, positioning, hole recognition or multi-dimensional contour detection, this very fast, measuring light curtain is suitable for nearly every measurement task. With the easy-to-use Windows operating software, it can be quickly and easily adapted to the respective measurement task. The transmitter and receiver strips are available with various light-beam spacings and lengths of up to 3200 mm.

  • Plug‘n‘Play – through integrated functions for sheet and hole recognition
  • Easy adaption to modified requirements with configuration software
  • Various beam distances: 5 mm, 10 mm, 20 mm and 40 mm
  • Large range of measurement field lengths from 80 mm to max. 3200 mm
  • Up to 4 light curtains per control device
  • Top speed: 50μs per beam
  • Versatile measurement data functions (maxima, minima, sheet functions, hole recognition, blanking, etc.)
  • Stable aluminum profile
  • Interfaces: serial, PROFIBUS, Modbus and CANopen

More

CML 720

Productselector

The new benchmark in speed

Thanks to the short response time of 30 µs per beam, this measuring light curtain is predestined for the detection of extremely fast events. The integrated control device allows the CML to be integrated quickly and directly into the control environment. The display in the connection head eliminates the need for a PC during commissioning.

  • Operating range of up to 6 m for larger performance reserves
  • Response time of 30 μs per beam for the reliable detection of even fast processes
  • Maximum measurement field length of up to 3 m for measurement on large objects
  • Various beam spacings: 10mm, 20mm, 40mm
  • Fieldbus or IO-Link connections for direct configuration via the control
  • Analog current and voltage interfaces
  • Sturdy metal housing also for use in rough industrial environments
  • Connection via M12 connector for fast installation
  • Large, easy-to-read display with robust membrane keyboard
  • Fastening with standard profile for simple and permanent mounting

More

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm